Download document () of 20
We make what matters work*

281664

Eaton Moeller series NZM - Molded Case Circuit Breaker. Connection, on rear, 3.5mm, 3p, top

General specifications

Product Name
Eaton Moeller series NZM multi-function device adapter
Catalog Number
281664
EAN
4015082816643
Product Length/Depth
102 mm
Product Height
35 mm
Product Width
93 mm
Product Weight
0.159 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
UL listed
UL (File No. E31593)
CSA certified
Specially designed for North America
CSA-C22.2 No. 5-09
UL489
CSA (File No. 22086)
CE marking
CSA (Class No. 1432-01)
IEC60947-2
UL (Category Control Number DIVQ)

Product specifications

Used with
PN2
NZM2, NZM3 component adapter from Wöhner
Feeder circuits, branch circuits
N(S)2
NZM2
Amperage Rating
250 A
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM2
Suitable for
Three-pole
Voltage rating (UL CSA 13)
Max. 480 Y / 277 V
Degree of protection
IP20
Mounting position
Fitted above
Number of poles
Three-pole
Model
Other
Type
Connection block for component adapter
Special features
  • Current limiting circuit breaker
  • For NZM2 component adapter, connection at top

Export product specification