Download document () of 20
We make what matters work*

283060

Eaton xComfort BF LV systems Final Distribution Boards. Front plate 45mm-Device cutout for 24 Module units per row, 2 rows, white

General specifications

Product Name
Eaton xComfort BF front plate
Catalog Number
283060
EAN
4015082830601
Product Length/Depth
35 mm
Product Height
305 mm
Product Width
510 mm
Product Weight
1.1 kg
Compliances
RoHS conform

Product specifications

Used with
Front plate for 45-mm cutout
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF
Number of height units
0
Suitable for enclosure building width
543 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.