Download document () of 20
We make what matters work*

283093

Eaton xComfort BF LV systems Final Distribution Boards. Flush mounted steel sheet door white, transparent, for 24MU per row, 2 rows

General specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
283093
EAN
4015082830939
Product Length/Depth
20 mm
Product Height
425 mm
Product Width
540 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Used with
Doors, sheet steel, transparent
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Features
Version as glazed door
EMC-version
Accessory/spare part type
BF
Surface finishing
Powder coating
Color
White
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Partial door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.