Download document () of 20
We make what matters work*

283155
MSC-D-0,4-M7(24VDC)

Eaton Moeller® series MSC-D DOL starter, 380 V 400 V 415 V: 0.09 kW, Ir= 0.25 - 0.4 A, 24 V DC, DC

General specifications

Product Name
Eaton Moeller® series MSC-D DOL starter
Catalog Number
283155
EAN
4015082831554
Product Length/Depth
95 mm
Product Height
180 mm
Product Width
45 mm
Product Weight
0.602 kg
Certifications
CE
VDE 0660
CSA
CSA File No.: 012528
UL File No.: E36332
CSA Class No.: 3211-24
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
UL
UL Category Control No.: NLRV
IEC/EN 60947-4-1

Product specifications

Type
Starter with Bi-Metal release
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Short-circuit release
Pollution degree
3
Class
CLASS 10 A
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
6000 V AC
Model
IEC/UL starter
Altitude
Max. 2000 m
Electrical connection type of main circuit
Screw connection
Voltage type
DC
Mounting method
DIN rail
Overvoltage category
III
Connection
Screw terminals
Functions
Temperature compensated overload protection
Overload release current setting - min
0.25 A
Power consumption (sealing) at DC
2.6 W
Rated conditional short-circuit current (Iq), type 2, 230 V
50000 A
Rated conditional short-circuit current (Iq), type 2, 380 V, 400 V, 415 V
50000 A
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
0.4 A
Switching capacity (auxiliary contacts, general use)
15 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)
Rated operational current (Ie)
0.31 A
Rated operational current for specified heat dissipation (In)
0.4 A
Rated operational voltage
230 - 415 V AC
Suitable for
Also motors with efficiency class IE3
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Coordination type
2
Equipment heat dissipation, current-dependent Pvid
5.7 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.9 W
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
1
Number of command positions
0
Number of pilot lights
0
Overload release current setting - max
0.4 A
Rated operational power at AC-3, 220/230 V, 50 Hz
0.06 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0.09 kW
Short-circuit release (Irm) - max
6.2 A
Static heat dissipation, non-current-dependent Pvs
2.6 W
Coordination class (IEC 60947-4-3)
Class 2
Degree of protection
IP20
NEMA Other
Electrical connection type for auxiliary- and control-current circuit
Screw connection
Actuating voltage
24 V DC
Power consumption
2.6 W

Export product specification