Download document () of 20
We make what matters work*

283482
XAB4

Eaton xEnergy Main LV systems LV switchgear. Document pocket, DIN A4

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283482
EAN
4015082834821
Product Length/Depth
235 mm
Product Height
40 mm
Product Width
265 mm
Product Weight
0.2 kg
Compliances
RoHS conform
Catalog Notes
Wiring diagram pocket

Product specifications

RAL-number
7035
Suitable for enclosure building width
320 mm
Color
Gray
Mounting Method
Self adhesive mounting
Material
Plastic
Model
Wiring diagram pocket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.