Download document () of 20
We make what matters work*

283483

Eaton xEnergy Main LV systems LV switchgear. Assembly kit section/section, IP31

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283483
EAN
4015082834838
Product Length/Depth
170 mm
Product Height
15 mm
Product Width
110 mm
Product Weight
0.4 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Used with
Enclosure 2000 x 400 mm
Accessory
Control centres XVTL
Type
Accessory Control centres XVTL
Accessory/spare part type
Screws
Color
Other
Degree of protection
IP40
Unit type
Accessory
RAL-number
0
Application
For grouping cabinets
Material
Other
Model
Components for lace up technique

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.