Download document () of 20
We make what matters work*

283486

Eaton xEnergy Main LV systems LV switchgear. Rain protection roof, IP31, for WxD=425x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283486
EAN
4015082834869
Product Length/Depth
700 mm
Product Height
90 mm
Product Width
350 mm
Product Weight
5.4 kg
Compliances
RoHS conform

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification