Download document () of 20
We make what matters work*

283488

Eaton xEnergy Main LV systems LV switchgear. Rain protection roof, IP31, for WxD=600x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283488
EAN
4015082834883
Product Length/Depth
515 mm
Product Height
90 mm
Product Width
495 mm
Product Weight
5.6 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure 2000 x 600 mm
Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Roof planking

Export product specification