Download document () of 20
We make what matters work*

283489

Eaton xEnergy Main LV systems LV switchgear. Rain protection roof, IP31, for WxD=600x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283489
EAN
4015082834890
Product Length/Depth
692 mm
Product Height
90 mm
Product Width
525 mm
Product Weight
7.4 kg
Compliances
RoHS conform

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification