Download document () of 20
We make what matters work*

283811

Eaton xEnergy Main LV systems LV switchgear. Rain protection roof, IP31, for WxD=800x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283811
EAN
4015082838119
Product Length/Depth
720 mm
Product Height
85 mm
Product Width
500 mm
Product Weight
9.5 kg
Compliances
RoHS conform

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.