Download document () of 20
We make what matters work*

283812

Eaton xEnergy Main LV systems LV switchgear. Rain protection roof, IP31, for WxD=800x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283812
EAN
4015082838126
Product Length/Depth
720 mm
Product Height
85 mm
Product Width
700 mm
Product Weight
13 kg
Compliances
RoHS conform

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Roof planking

Export product specification