Download document () of 20
We make what matters work*

283814

Eaton xEnergy Main LV systems LV switchgear. Rain protection roof, IP31, for WxD=1000x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283814
EAN
4015082838140
Product Length/Depth
920 mm
Product Height
85 mm
Product Width
500 mm
Product Weight
12 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure 2000 x 800 mm
Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Roof planking

Export product specification