Download document () of 20
We make what matters work*

283815

Eaton xEnergy Main LV systems LV switchgear. Rain protection roof, IP31, for WxD=1000x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283815
EAN
4015082838157
Product Length/Depth
920 mm
Product Height
85 mm
Product Width
700 mm
Product Weight
16 kg
Compliances
RoHS conform

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification