Download document () of 20
We make what matters work*

283816

Eaton xEnergy Main LV systems LV switchgear. Rain protection roof, IP31, for WxD=1200x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283816
EAN
4015082838164
Product Length/Depth
1120 mm
Product Height
85 mm
Product Width
500 mm
Product Weight
11.08 kg
Compliances
RoHS conform

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification