Download document () of 20
We make what matters work*

283837

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=200x425x600mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283837
EAN
4015082838379
Product Length/Depth
400 mm
Product Height
210 mm
Product Width
230 mm
Product Weight
8.5 kg
Compliances
RoHS conform

Product specifications

Used with
Control centres XVTL
Accessory
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Plinths
Color
Gray
Unit type
Accessories
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
425 mm
Suitable for length/depth
600 mm
Suitable for width
425 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.