Download document () of 20
We make what matters work*

283842

Eaton xEnergy Light LV systems LV switchgear. Plinth H=200mm, W=800mm, D=400mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
283842
EAN
4015082838423
Product Length/Depth
840 mm
Product Height
210 mm
Product Width
330 mm
Product Weight
10 kg
Compliances
RoHS conform

Product specifications

Used with
Control centres XVTL
Accessory
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Plinths
Color
Gray
Unit type
Accessories
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
800 mm
Suitable for length/depth
400 mm
Suitable for width
800 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.