Download document () of 20
We make what matters work*

283850

Eaton xEnergy Main LV systems LV switchgear, Cable anchoring rail, for W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283850
EAN
4015082838508
Product Length/Depth
320 mm
Product Height
30 mm
Product Width
45 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Product specifications

Special features
  • Delivery with fixing screws
  • Profile shape: C
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Other
Accessory
Unit type
Accessory
Suitable for width
425 mm
Material
Steel
Functions
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.