Download document () of 20
We make what matters work*

283855

Eaton xEnergy Main LV systems LV switchgear. Lifting eye for Xenergy enclosure, (4pc.)

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283855
EAN
4015082838553
Product Length/Depth
75 mm
Product Height
85 mm
Product Width
75 mm
Product Weight
0.675 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer
Catalog Notes
Similar DIN580

Product specifications

Used with
Surface-mounted distribution board, floor standing distribution board
Ci insulated enclosure
Accessory panel building
General switchboard accessory
Accessory
Special features
One set consists of 4 lifting eyes\nwith thread M12\nSimilar DIN580\nFor fixing using TOB-ID to the vertical sections
Type
Accessory\nAccessory panel building\nCi insulated enclosure\nGeneral switchboard accessory
Color
Stainless steel
Accessory/spare part type
Eyebolts
Material
Metal
Model
Transport lug
Unit type
Accessory
Load bearing capacity
0 kN
RAL-number
0
Load capacity
250 kg
Thread type
M12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.