Download document () of 20

283858

Eaton xEnergy Main LV systems LV switchgear. Side plates, HxD=2000x800mm, closed, (2pc.), grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283858
EAN
4015082838584
Product Length/Depth
2000 mm
Product Height
50 mm
Product Width
690 mm
Product Weight
33.3 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.