Download document () of 20
We make what matters work*

283859

Eaton xEnergy Main LV systems LV switchgear, Crossbar, cross support, for busbar bracket, for W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283859
EAN
4015082838591
Product Length/Depth
320 mm
Product Height
30 mm
Product Width
50 mm
Product Weight
0.32 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.