Download document () of 20
We make what matters work*

283866

Eaton xEnergy Main LV systems LV switchgear. Busbar support, main busbar back, up to 2000A, 3C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283866
EAN
4015082838669
Product Length/Depth
900 mm
Product Height
55 mm
Product Width
200 mm
Product Weight
3.3 kg
Compliances
RoHS conform
Certifications
IEC 60947
EN 60947

Product specifications

Accessory/spare part type
Other
Current rating - max
2000 A
Busbar distance
180 mm
Number of poles
Three-pole

Export product specification