Download document () of 20
We make what matters work*

283867

Eaton xEnergy Main LV systems LV switchgear. Busbar support, main busbar back, up to 2000A, 4C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283867
EAN
4015082838676
Product Length/Depth
820 mm
Product Height
45 mm
Product Width
145 mm
Product Weight
4.48 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Current rating - max
2000 A
Busbar distance
180 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.