Download document () of 20
We make what matters work*

283872

Eaton xEnergy Main LV systems LV switchgear. Busbar support, MB for PEN

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283872
EAN
4015082838720
Product Length/Depth
80 mm
Product Height
50 mm
Product Width
115 mm
Product Weight
0.4 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Accessory/spare part type
Other
Number of poles
Zero-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.