Download document () of 20
We make what matters work*

283874
XBST12

XBST12. Busbar support, MB top, 125mm, 1200A, 3/4C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283874
EAN
4015082838744
Product Length/Depth
480 mm
Product Height
65 mm
Product Width
160 mm
Product Weight
2.8 kg
Compliances
CE Marked
RoHS conform

Product specifications

Accessory/spare part type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.