Download document () of 20
We make what matters work*

283875

Eaton xEnergy Main LV systems LV switchgear. Busbar support, MB top, 60mm, 1200A, 3/4C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283875
EAN
4015082838751
Product Length/Depth
380 mm
Product Height
40 mm
Product Width
250 mm
Product Weight
1.3 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Current rating - max
1200 A
Busbar distance
60 mm
Number of poles
Zero-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.