Download document () of 20
We make what matters work*
Discontinued

283876

XBST16. Busbar support, MB top, 125mm, 1600A, 3/4C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283876
EAN
4015082838768
Product Length/Depth
480 mm
Product Height
65 mm
Product Width
190 mm
Product Weight
2.8 kg
Compliances
RoHS conform
CE Marked

Product specifications

Accessory/spare part type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.