Download document () of 20
We make what matters work*
To be discontinued

283879

XBST25. Busbar support, MB top, 125mm, 2500A, 3/4C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283879
EAN
4015082838799
Product Length/Depth
500 mm
Product Height
70 mm
Product Width
220 mm
Product Weight
4 kg
Compliances
RoHS conform
CE Marked

Product specifications

Accessory/spare part type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.