Download document () of 20
We make what matters work*

283884

Eaton xEnergy Main LV systems LV switchgear. Support, connectionsystem, IZM, 4p, W=1200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283884
EAN
4015082838843
Product Length/Depth
175 mm
Product Height
45 mm
Product Width
100 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.