Download document () of 20
We make what matters work*

283885

Eaton xEnergy Main LV systems LV switchgear, Crossbar, cross support, for dropper bar bracket

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283885
EAN
4015082838850
Product Length/Depth
230 mm
Product Height
20 mm
Product Width
150 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.