Download document () of 20
We make what matters work*

283888

Eaton xEnergy Main LV systems LV switchgear. Dropper bar support, 60mm, 800A, 3/4C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283888
EAN
4015082838881
Product Length/Depth
375 mm
Product Height
35 mm
Product Width
74 mm
Product Weight
0.74 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.