Download document () of 20
We make what matters work*

283891

Eaton xEnergy Main LV systems LV switchgear. End bracket for dropper bar, 60mm, 1200A, 3/4C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283891
EAN
4015082838911
Product Length/Depth
378 mm
Product Height
40 mm
Product Width
95 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Color
Green
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.