Download document () of 20

283893

Eaton xEnergy Main LV systems LV switchgear. End bracket for dropper bar, 60mm, 1600A, 3/4C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283893
EAN
4015082838935
Product Length/Depth
320 mm
Product Height
40 mm
Product Width
150 mm
Product Weight
0.9 kg
Compliances
RoHS conform

Product specifications

Color
Green
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.