Download document () of 20
We make what matters work*

283895
XDSFP

Eaton xEnergy Main LV systems LV switchgear. Busbar support, VS for PEN

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283895
EAN
4015082838959
Product Length/Depth
120 mm
Product Height
30 mm
Product Width
50 mm
Product Weight
0.15 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.