Download document () of 20
We make what matters work*

283897

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, for dropper bar, PIFT, horizontal, 1000A, 3p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283897
EAN
4015082838973
Product Length/Depth
50 mm
Product Height
95 mm
Product Width
495 mm
Product Weight
2.2 kg
Compliances
RoHS conform

Product specifications

Color
White
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.