Download document () of 20
We make what matters work*

283899

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, for dropper bar, PIFT, horizontal, 1600A, 3p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283899
EAN
4015082838997
Product Length/Depth
600 mm
Product Height
80 mm
Product Width
160 mm
Product Weight
3.8 kg
Compliances
RoHS conform

Product specifications

Color
White
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.