Download document () of 20
We make what matters work*

283929
XME0404M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, vertical, empty, HxW=100x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283929
EAN
4015082839291
Product Length/Depth
350 mm
Product Height
30 mm
Product Width
150 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.