Download document () of 20
We make what matters work*

283931

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for 12xRMQ, HxW=100x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283931
EAN
4015082839314
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
110 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
100 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.