Download document () of 20
We make what matters work*

283945

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, vertical, empty, HxW=200x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283945
EAN
4015082839451
Product Length/Depth
500 mm
Product Height
20 mm
Product Width
200 mm
Product Weight
1.4 kg
Compliances
RoHS conform

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.