Download document () of 20
We make what matters work*

283946

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=300x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283946
EAN
4015082839468
Product Length/Depth
300 mm
Product Height
20 mm
Product Width
325 mm
Product Weight
1.03 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
300 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.