Download document () of 20
We make what matters work*

283952

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for GS00, vertical, 3p, HxW=300x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283952
EAN
4015082839529
Product Length/Depth
486 mm
Product Height
20 mm
Product Width
298 mm
Product Weight
2.6 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.