Download document () of 20
We make what matters work*

283953

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for GS 1, vertical, 3p, HxW=400x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283953
EAN
4015082839536
Product Length/Depth
520 mm
Product Height
30 mm
Product Width
420 mm
Product Weight
3.3 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.