Download document () of 20
We make what matters work*

283983

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for FAZ, vertical, HxW=200x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283983
EAN
4015082839833
Product Length/Depth
330 mm
Product Height
15 mm
Product Width
200 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.