Download document () of 20
We make what matters work*

283995

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM1, horizontal, 3p, HxW=100x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283995
EAN
4015082839956
Product Length/Depth
350 mm
Product Height
25 mm
Product Width
110 mm
Product Weight
0.35 kg
Warranty
1 year
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification