Download document () of 20
We make what matters work*

284004

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM1, horizontal, 4p, HxW=150x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284004
EAN
4015082840044
Product Length/Depth
350 mm
Product Height
30 mm
Product Width
160 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification