Download document () of 20

284014

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, horizontal, 3p, HxW=150x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284014
EAN
4015082840143
Product Length/Depth
500 mm
Product Height
20 mm
Product Width
150 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification