Download document () of 20
We make what matters work*

284015

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM2, vertical, 3p, HxW=400x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284015
EAN
4015082840150
Product Length/Depth
350 mm
Product Height
25 mm
Product Width
420 mm
Product Weight
1.3 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Front plate

Export product specification