Download document () of 20
We make what matters work*

284017

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM2, vertical, 3p, HxW=400x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284017
EAN
4015082840174
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
420 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Front plate

Export product specification