Download document () of 20
We make what matters work*

284018

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, vertical, 3p, HxW=400x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284018
EAN
4015082840181
Product Length/Depth
525 mm
Product Height
20 mm
Product Width
430 mm
Product Weight
3.2 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification