Download document () of 20
We make what matters work*

284020

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, vertical, 3p, HxW=600x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284020
EAN
4015082840204
Product Length/Depth
620 mm
Product Height
30 mm
Product Width
330 mm
Product Weight
3.8 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification