Download document () of 20
We make what matters work*

284028

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM2, vertical, 4p, HxW=400x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284028
EAN
4015082840280
Product Length/Depth
325 mm
Product Height
15 mm
Product Width
400 mm
Product Weight
1.15 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Front plate

Export product specification